Know the catalog number that you want?...
Select and Configure Products
Allen-Bradley Catalog
>
Rockwell Automation
>
Motor Control, NEMA
> Combination Contactors, Starters and Pump Control Panels
502 NEMA Combination Contactor, Disconnect Type
503 NEMA Combination Contactor, Circuit Breaker Type
506 NEMA Combination Reversing Starter, Disconnect Type
506X NEMA Combination Reversing Starter in Narrow Enclosure, Disconnect Type
507 NEMA Combination Reversing Starter, Circuit Breaker Type
507X NEMA Combination Reversing Starter in Narrow Enclosure, Circuit Breaker Type
512 NEMA Combination Starter, Disconnect Type
512M NEMA Combination Starter with Extra Panel Space, Disconnect Type
512V NEMA Vacuum Combination Starter, Disconnect Type
512H NEMA Combination Starter - Horizontal Mounting w/ Disconnect Switch
513 NEMA Combination Starter, Circuit Breaker Type
513M NEMA Combination Starter with Extra Panel Space, Circuit Breaker Type
513V NEMA Vacuum Combination Starter, Circuit Breaker Type
513H NEMA Combination Starter - Horizontal Mounting, Circuit Breaker Type
522E NEMA 2-Speed Separate Winding Starter, Disconnect Type
522F NEMA 2-Speed Con/Var Torque Starter, Disconnect Type
522G NEMA 2-Speed Constant HP Starter, Disconnect Type
523E NEMA 2-Speed Separate Winding Starter, Circuit Breaker Type
523F NEMA 2-Speed Con/Var Torque Starter, Circuit Breaker Type
523G NEMA 2-Speed Constant HP Starter, Circuit Breaker Type
532 NEMA Reduced Voltage Part Winding Starter, Disconnect Type
533 NEMA Reduced Voltage Part Winding Starter, Circuit Breaker Type
542 NEMA Reduced Voltage Wye-Delta Starter, Disconnect Type
543 NEMA Reduced Voltage Wye-Delta Starter, Circuit Breaker Type
572 NEMA Reduced Voltage Autotransformer Starter, Disconnect Type
573 NEMA Reduced Voltage Autotransformer Starter, Circuit Breaker Type
1232 NEMA Pump Control Panel, Disconnect Type
1232V NEMA Pump Control with Vacuum Contactor, Disconnect Type
1232X NEMA Pump Control Panel, Disconnect Type
1233 NEMA Pump Control Panel, Circuit Breaker Type
1233V NEMA Pump Control with Vacuum Contactor, Circuit Breaker Type
1233X NEMA Pump Control Panel, Circuit Breaker Type
1242 NEMA Reduced Voltage Wye-Delta Pump Panel, Disconnect Type
1243 NEMA Reduced Voltage Wye-Delta Pump Panel, Circuit Breaker Type
1272 NEMA Reduced Voltage Autotransformer Pump Panel, Disconnect Type
1273 NEMA Reduced Voltage Autotransformer Pump Panel, Circuit Breaker Type
1282 NEMA Reduced Voltage Part Winding Pump Panel, Disconnect Type
1283 NEMA Reduced Voltage Part Winding Pump Panel, Circuit Breaker Type
Accessories