11-ARB, High Pressure Definite Purpose-Copper alloy bellows, Type 1 Encl
Package Style
- No Selection
Open Style
Type 1 Enclosure
ENCLOSURE
Enclosure Type
- No Selection
No Enclosure
Type 1 enclosure
Type 4 & 13 Metallic Aluminum enclosure
Type 7 & 9 and 4 & 13 Combined Metallic Aluminum enclosure
Type 4X Non-Metallic enclosure
MODIFICATIONS
Factory Modifications
- No Selection
X171, Single Pole double throw - slow acting contact with no snap action.
X221, Single Pole single throw. Normally open closes on rise
X231, Single pole single throw, normally closed - opens on rise.
X321, Single pole single throw, normally open - closes on rise.
X331, Single pole single throw, normally closed opens on rise.
X021, Two circuit, single pole single throw, normally open - a common terminal is connected to two seperate contacts which close on rise.
X031, Two circuit, single pole single throw, normally open - a common terminal is connected to two seperate contacts which open on rise.
X140, External Manual reset contact bolck. Single pole single throw, normally open - contacts open at a predetermined setting on fall and remain open until system is restored to normal conditions at which time contacts can be manually reset.
X150, External Manual reset contact bolck. Single pole single throw, normally closed - contacts open on rise and remain open until system is restored to normal run conditions at which time contacts can be manually reset.
X15A, External Manual reset contact bolck. Single pole double throw, one contact normally closed - contact opens on rise and remains open until system is restored to normal run condition at which time contact can be manually reset. A second contact closes when the first contact opens.
X2, Oxygen/Nitrous Oxide Service.
X4, Tamper resistant Adjustment.
X9, Neon pilot light 120V AC.
X15, Red LED pilot light 24V DC.
X18, Green LED pilot light 24V DC.
X42, 5-pin mini type receptacle - No pilot light.
X43, 5-pin mini receptacle - With pilot light.
X142, 5-pin micro type receptacle - No pilot light.
X143, 5-pin micro type receptacle - With pilot light.
X47, Manual test button - Standard contact block.
NOTES
Note===>
- No Selection
Standard contact block - Single-pole, double-throw, snap action. Non-inductive ratings, 5 A, 240V. 3 A, 600V. Control circuit ratings AC - 125 VA, 24...600V. DC - 57.5 VA, 115...230V.
ACCESSORIES
User Installed Options and Kits
- No Selection
Field kits
Select an attribute to the left to start making selections...
Device Style
(You must choose one of these selections...)
Pressure Specifications
(You must choose one of these selections...)
Device Style P, High pressure Definite Purpose refrigeration controls
30" Vacuum ...75 psi.
6 ...140 psi.
12 ...250 psi.
16 ...375 psi.
12" Vacuum ...8 psi.
30" Vacuum ...10 psi.
0.8 ...30 psi.
30" Vacuum ...45 psi.
2 ...80 psi.
30" Vacuum ...100 psi.
4 ...150 psi.
6 ...250 psi.
35 ...375 psi.
50 ...500 psi.
50 ...650 psi.
200 ...900 psi.
30" Vacuum ...10 psi.
0.8 ...30 psi.
30" Vacuum ...100 psi.
4 ...150 psi.
6 ...250 psi.
35 ...375 psi.
Value determined for Adjustable Differential psi (Approximate Mid-Range Values)...
Value determined for Maximum Line Pressure...
11-XHC, High Pressure Copper alloy, Type 1 Encl
11-BLC, High Pressure Copper alloy, Type 1 Encl
33-XKK, High Pressure Copper alloy, Type 1 Encl
33-BLK, High Pressure Copper alloy, Type 1 Encl
33-BKK, High Pressure Copper alloy, Type 1 Encl
11-NKC, Low Pressure Copper alloy, Type 1 Encl
32-NKCH, Low Pressure Copper alloy, Type 1 Encl
11-ARB, High Pressure Definite Purpose-Copper alloy bellows, Type 1 Encl
Open Style
Type 1 Enclosure
No Enclosure
Type 1 enclosure
Type 4 & 13 Metallic Aluminum enclosure
Type 7 & 9 and 4 & 13 Combined Metallic Aluminum enclosure
Type 4X Non-Metallic enclosure
X171, Single Pole double throw - slow acting contact with no snap action.
X221, Single Pole single throw. Normally open closes on rise
X231, Single pole single throw, normally closed - opens on rise.
X321, Single pole single throw, normally open - closes on rise.
X331, Single pole single throw, normally closed opens on rise.
X021, Two circuit, single pole single throw, normally open - a common terminal is connected to two seperate contacts which close on rise.
X031, Two circuit, single pole single throw, normally open - a common terminal is connected to two seperate contacts which open on rise.
X140, External Manual reset contact bolck. Single pole single throw, normally open - contacts open at a predetermined setting on fall and remain open until system is restored to normal conditions at which time contacts can be manually reset.
X150, External Manual reset contact bolck. Single pole single throw, normally closed - contacts open on rise and remain open until system is restored to normal run conditions at which time contacts can be manually reset.
X15A, External Manual reset contact bolck. Single pole double throw, one contact normally closed - contact opens on rise and remains open until system is restored to normal run condition at which time contact can be manually reset. A second contact closes when the first contact opens.
X2, Oxygen/Nitrous Oxide Service.
X4, Tamper resistant Adjustment.
X9, Neon pilot light 120V AC.
X15, Red LED pilot light 24V DC.
X18, Green LED pilot light 24V DC.
X42, 5-pin mini type receptacle - No pilot light.
X43, 5-pin mini receptacle - With pilot light.
X142, 5-pin micro type receptacle - No pilot light.
X143, 5-pin micro type receptacle - With pilot light.
X47, Manual test button - Standard contact block.
Standard contact block - Single-pole, double-throw, snap action. Non-inductive ratings, 5 A, 240V. 3 A, 600V. Control circuit ratings AC - 125 VA, 24...600V. DC - 57.5 VA, 115...230V.
Field kits
NOTE: This selection MUST be configured. Click '?' icon or description.