| CONTROL RELAY DATA |
| Base Relay in BOM |
|
| Bulletin Number |
|
- No Selection
|
|
|
| Bulletin 700DC-P (DC Coil) |
|
|
| Type of Relay |
|
- No Selection
|
|
|
|
|
| Pneumatic Timing (On-Delay) |
|
| Pneumatic Timing (Off-Delay) |
|
| Solid State Timing (Self-Contained POT) |
|
| Solid State Timing (Remote POT) |
|
|
| Contact Current Rating |
|
| Relay Type |
|
- No Selection
|
| Standard Electrically Held Control Relay |
|
| Control Relay w/ Pneumatic Timing Attachment |
|
| Control Relay w/ Mechanical Latch Attachment |
|
|
| Time Delay Contact |
|
- No Selection
|
| Relay w/ Standard and Time Delay Contacts |
|
| Relay w/ Only Time Delay Contacts (1 N.O./1 N.C.) |
|
|
| Contact Configuration |
|
- No Selection
|
|
|
| 1 N.O. Contact with Enclosure |
|
|
|
|
|
| 2 N.O. Contact with Enclosure |
|
|
|
|
|
| 3 N.O. Contact with Enclosure |
|
|
|
|
|
| 4 N.O. Contact with Enclosure |
|
|
|
|
|
| 5 N.O. Contact with Enclosure |
|
|
|
|
|
| 6 N.O. Contact with Enclosure |
|
|
|
|
|
| 8 N.O. Contact with Enclosure |
|
|
|
|
|
| 10 N.O. Contact with Enclosure |
|
|
|
|
|
| 12 N.O. Contact with Enclosure |
|
|
|
|
|
|
| Coil Voltage |
|
- No Selection
|
|
|
|
|
|
|
|
|
| 110V 50Hz / 115-120V 60Hz |
|
| 110-115V 50 Hz / 120V 60Hz |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Coil Voltage |
|
| Timing Range |
|
- No Selection
|
| 0.1 - 2.0 seconds ON DELAY |
|
| 0.4 - 8.0 seconds ON DELAY |
|
| 1.5 - 30 seconds ON DELAY |
|
| 6.0 - 120 seconds ON DELAY |
|
| 0.1 - 2.0 seconds OFF DELAY |
|
| 0.4 - 8.0 seconds OFF DELAY |
|
| 1.5 - 30 seconds OFF DELAY |
|
| 6.0 - 120 seconds OFF DELAY |
|
|
| MOUNTING DATA |
| Mounting Type |
|
- No Selection
|
| Open Type Relay Rail Mount |
|
|
|
|
|
|
| ENCLOSURE DATA |
| Enclosure Type |
|
| Din Rail Adapter |
|
| RELAY CONTACT CARTRIDGE SELECTION |
| ERROR: |
|
| Type 1 Enclosure Limit |
|
| 10A N.O. Standard Contacts |
|
| 10A N.C. Standard Contacts |
|
| 20A N.O. Master Contacts |
|
| 20A N.C. Master Contacts |
|
| 35A N.O. Tandem Contacts |
|
| 35A N.C. Tandem Contacts |
|
| 35A Tandem Contacts: |
|
| 500mA Logic Reed N.O. Contacts |
|
| 500mA Logic Reed N.C. Contacts |
|
| Logic Reed |
|
| 10A N.O. Safety Contacts |
|
| 10A N.C. Safety Contacts |
|
| 10A Overlapping Contacts |
|
| LATCH or TIMING RELAY CONFIGURED CONTACT CARTRIDGE |
| ERROR |
|
| Latch or Timer Additional 10A Contacts |
|
- No Selection
|
| 0 N.O. 1 N.C. 10A Cartridge |
|
| 0 N.O. 2 N.C. 10A Cartridge |
|
| 1 N.O. 0 N.C. 10A Cartridge |
|
| 2 N.O. 0 N.C. 10A Cartridge |
|
| 1 N.O. 1 N.C. 10A Cartridge |
|
|
| Latch or Timer Additional 20A Contacts |
|
- No Selection
|
| 0 N.O. 1 N.C. 20A Cartridge |
|
| 0 N.O. 2 N.C. 20A Cartridge |
|
| 1 N.O. 0 N.C. 20A Cartridge |
|
| 2 N.O. 0 N.C. 20A Cartridge |
|
| 1 N.O. 1 N.C. 20A Cartridge |
|
|
| Latch or Timer Additional 35A Contacts |
|
- No Selection
|
| 0 N.O. 1 N.C. 35A Cartridge |
|
| 1 N.O. 0 N.C. 35A Cartridge |
|
|
| Latch or Timer Additional Logic Reed Contacts |
|
- No Selection
|
| 0 N.O. 1 N.C. Logic Reed Cartridge |
|
| 0 N.O. 2 N.C. Logic Reed Cartridge |
|
| 1 N.O. 0 N.C. Logic Reed Cartridge |
|
| 2 N.O. 0 N.C. Logic Reed Cartridge |
|
| 1 N.O. 1 N.C. Logic Reed Cartridge |
|
|
| Latch or Timer Additional Overlapping Contacts |
|
- No Selection
|
| 1 N.O. 1 N.C. Overlapping Set |
|
|
| SYSTEM VOLTAGE DATA |
| System Parameters Error Message for Control Voltage |
|
- No Selection
|
| There is an error selecting this product. |
|
|
|
|
| Control Voltage |
|
| ACCESSORY ITEMS |
| Accessories 700-P |
|
- No Selection
|
|
|
|
|
|
|
|
|
| Standard Contact Cartridge (10 Amp) |
|
|
|
| Overlap Contact Cartridge (10 Amp) |
|
|
|
| Master Contact Cartridge (20 Amp) |
|
|
|
| Logic Reed Cartridge (Low Energy) |
|
|
|
| Safety Contact Cartridges (20 A) |
|
|
|
|
|
|
| Solid State Timing Module |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Protective Cover for Pneumatic Timing Accessory (Pkg. Qty. 5) |
|
|
|
| Check Out Tool - Mechanically holds relay in operated position |
|
|
|
|
|