|
|
| 200...208V AC, 3-Phase, 50/60Hz |
|
|
|
| 230V AC, 3-Phase, 50/60Hz |
|
|
|
| 400..480V AC, 3-Phase, 50/60Hz |
|
|
|
| 500...600V AC, 3-Phase, 50/60Hz |
|
|
|
| 200..480V AC, 3-Phase, 50/60Hz |
|
|
|
| 200...600V AC, 3-Phase, 50/60Hz |
|
|
|
| 230...690V AC, 3-Phase, 50/60Hz |
|
|
|
| Protective Module, 480V, 5...85A Current Rating |
|
|
|
|
| Protective Module, 480V, 108...1250A Current Rating |
|
|
|
|
| Protective Module, 600V, 5...85A Current Rating |
|
|
|
|
| Protective Module, 600V, 108...1250A Current Rating |
|
|
|
|
| Terminal Lug Kit, #6..250 MCM AWG 16 mm2..120 mm2 |
|
|
|
|
|
|
| Terminal Lug Kit, #4..500 MCM AWG 25 mm2..240 mm2 |
|
|
|
|
|
|
| Terminal Lug Kit, 2/0..500 MCM AWG |
|
|
|
|
|
|
| Terminal Lug Kit, 4/0..500 MCM AWG |
|
|
|
|
|
|
| IEC Terminal Cover, Line or Load, 108...135A Devices, Dead Front Protection |
|
|
|
|
| IEC Terminal Cover, Line or Load, 201...251A Devices, Dead Front Protection |
|
|
|
|
| IEC Terminal Cover, Line or Load, 317...480A Devices, Dead Front Protection |
|
|
|
|
| Hand Held Human Interface Modules - LCD Display, Digital Speed HIM |
|
|
|
|
|
|
| Hand Held Human Interface Modules - LCD Display, Full Numeric Keypad |
|
|
|
|
|
|
| Door Mounted Human Interface Modules - LCD Display, Analog Speed Potentiometer HIM |
|
|
|
|
|
|
| Door Mounted Human Interface Modules - LCD Display, Programmer Only HIM |
|
|
|
|
|
|
| Human Interface Module Interface Cables - LCD Display, Full Numeric Keypad (includes cable) |
|
|
|
|
| |