| SYSTEM VOLTAGE DATA |
| System Parameters Error Message for Supply Voltage |
|
- No Selection
|
| There is an error selecting this product. |
|
|
|
|
| Supply Voltage |
|
| System Parameters Error Message for Line Phase |
|
- No Selection
|
| There is an error selecting this product. |
|
|
|
|
| Phases |
|
| System Parameters Error Message for Control Voltage |
|
- No Selection
|
| There is an error selecting this product. |
|
|
|
|
| Control Voltage |
|
| MOTOR DATA |
| Motor Horsepower |
|
| STARTER DATA |
| Horsepower |
|
| NEMA Size |
|
| Enclosure Type |
|
- No Selection
|
|
|
| NEMA Type 3R/12 - IP65 Painted Metal |
|
| NEMA Type 4/4X - IP66 Stainless Steel |
|
|
|
| NEMA Type 4X Fiberglass-Reinforced Polyester |
|
| NEMA Type 3R, 7 & 9 Unilock Enclosure |
|
| NEMA Type 3R, 7 & 9 Bolted Enclosure |
|
| NEMA Type 1 General Purpose Enclosure, Surface Mounting |
|
|
| Vertically Arranged Starter |
|
| Coil Voltage |
|
| Motor Type |
|
- No Selection
|
| 3 Lead Repulsion Induction |
|
|
|
| 4 Lead Repulsion Induction |
|
|
|
| 4 Lead Split Phase (Break all lines) |
|
|
| Voltage Control |
|
- No Selection
|
|
|
| Separate Control (without transformer) |
|
|
|
|
| OPTIONS |
| Disconnect/CB Auxiliary Contact Block Selection |
|
| Overload Relay |
|
- No Selection
|
|
|
|
|
|
|
|
|
|
|
|
|
| Provision for Mounting an Overload Relay (field installation) |
|
|
|
|
| Factory Installed Modifications |
|
- No Selection
|
|
|
|
|
|
| FOR-OFF-REV Selector Switch |
|
|
|
|
|
|
| Transformer, w/2 Prim & 1 Sec Fuse |
|
|
|
| Fused Control Circuit, w/1 Fuse |
|
|
|
| Fused Control Circuit, w/1 Fuse & 1 Fuse Cover |
|
|
|
| Fused Control Circuit, w/2 Fuses |
|
|
|
| Fused Control Circuit, w/2 Fuses & 2 Fuse Covers |
|
|
|
|
|
|
| Power Monitor (Timemark Model 258) |
|
|
|
| N.O. Auxiliary Contact (On Eutectic Overload Relay) |
|
|
|
| N.C. Auxiliary Contact (On Eutectic Overload Relay) |
|
|
|
| Auxiliary Contact On Starter |
|
|
|
| Timer, On Delay, Contactor mounted |
|
|
|
| Timer, Off Delay, Contactor mounted |
|
|
|
|
|
|
|
|
|
|
|
| HEATER ELEMENT DATA |
| Heater Elements |
|
- No Selection
|
|
|
|
|
| ACCESSORY DATA |
| Bulletin 500 Accessories |
|
- No Selection
|
|
|
| Auxiliary Contacts for Contactors and Starters |
|
|
|
| Timer Attachment Kit (Open Type Only) |
|
|
|
|
|
|
|
|
|
|
|
|
| Control Circuit Fusing Kits |
|
|
|
| Line Side Terminal Covers |
|
|
|
| Line and Load Side Lug Covers |
|
|
|
| Contactor Kick-off Springs |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Control Circuit Transformer |
|
|
|
|
|
|
| Auxiliary Contact Adder Deck |
|
|
|
| 24 Volt DC Interface Module |
|
|
|
|
|
|
| Surge Suppressor (NEMA Size 00) |
|
|
|
| Surge Suppressor (NEMA Sizes 0...6) |
|
|
|
| Surge Suppressor (NEMA Sizes 7...8) |
|
|
|
| Conduit Hubs, Bulletin 1490, Non-metallic |
|
|
|
| Conduit Hubs, Bulletin 1232, Metallic |
|
|
|
|
|
|
|
|
|
| Breather-Drain Combination |
|
|
|
| Push Buttons, Selector Switches, Pilot Lights |
|
|
|
| Protective Cover for Starters and Contactors |
|
|
| LOAD DETAILS |
| Load ID |
|
| Important Notes |
|
- No Selection
|
|
| If the motor is rated at 1/8 HP or greater, FLA is |
|
|
| calculated using the HP and NEC Table 430-150. |
|
|
| The largest FLA value (table or nameplate) is used |
|
|
| to calculate wire size and short circuit protection. |
|
|
| The nameplate value is used for starter selection. |
|
|
| Type of Load |
|
- No Selection
|
|
|
|
|
| Transformer Primary Switching |
|
|
| IMPORTANT INFORMATION |
| Push Button, Pilot Light, Selector Switch Selection |
|