|
|
| MatGuard control unit, DIN rail, 230/110V AC, 24V |
|
|
|
|
| MatGuard control unit, IP65 polycarbonate enclosure,230/110V AC, 24V AC/DC |
|
|
|
|
| MatGuard control unit, IP65 steel enclosure, 230/110VAC, 24V AC/DC |
|
|
|
|
| 230V AC , 3 N.O. safety, 2 N.C. aux, 2 solid state |
|
|
|
|
| 115V AC , 3 N.O. safety, 2 N.C. aux, 2 solid state |
|
|
|
|
| 24V AC/DC 3 N.O. safety, 2 N.C. aux, 2 solid state |
|
|
|
|
| 115V AC , 2 N.O. safety, 1 N.C. aux, 1 solid state |
|
|
|
|
| 24V AC/DC , 2 N.O. safety, 1 N.C. aux, 45mm Case |
|
|
|
|
| 110V AC , 2 N.O. safety, 1 N.C. aux, 45mm Case |
|
|
|
|
| MatGuard control unit, DIN rail, 230/110V AC, 24V |
|
|
|
|
| MatGuard control unit, IP65 polycarbonate enclosure,230/110V AC, 24V AC/DC |
|
|
|
|
| MatGuard control unit, IP65 steel enclosure, 230/110VAC, 24V AC/DC |
|
|
|
|
| 230V AC , 3 N.O. safety, 2 N.C. aux, 2 solid state |
|
|
|
|
| 115V AC , 3 N.O. safety, 2 N.C. aux, 2 solid state |
|
|
|
|
| 24V AC/DC 3 N.O. safety, 2 N.C. aux, 2 solid state |
|
|
|
|
| 115V AC , 2 N.O. safety, 1 N.C. aux, 1 solid state |
|
|
|
|
| 24V AC/DC , 2 N.O. safety, 1 N.C. aux, 45mm Case |
|
|
|
|
| 110V AC , 2 N.O. safety, 1 N.C. aux, 45mm Case |
|
|
|