| DEVICE SELECTION |
| Click Here To View Products Available Based On The Choices Made Below |
|
- No Selection
|
|
|
|
|
|
|
|
|
|
|
| PowerFlex 70 Enhanced Control |
|
|
|
| PowerFlex 700 Vector Control |
|
|
|
|
|
|
|
| PowerFlex 700L with 700 Control |
|
|
|
| PowerFlex 700L with 700S Control |
|
|
|
| PowerFlex 700L with 700S Control and Drive Logix |
|
|
|
|
|
|
|
| PowerFlex 700S with Drive Logix |
|
|
|
|
| DRIVE FEATURE DATA |
| Voltage Class |
|
- No Selection
|
| 200 - 240 VAC, 3 phase input |
|
| 380 - 415 VAC, 3 phase input |
|
| 460 - 480 VAC, 3 phase input |
|
| 575 - 600 VAC, 3 phase input |
|
|
|
| 100 - 120 VAC, single phase input |
|
| 200 - 240 VAC, single phase input |
|
| 380 - 415 VAC, single phase input |
|
| 460 - 480 VAC, single phase input |
|
| 575 - 600 VAC, single phase input |
|
| 690 VAC, single phase input |
|
|
|
|
|
|
|
|
|
|
|
|
| Power Rating |
|
| Enclosure Style |
|
| EMC Filtering |
|
| Load Type |
|
- No Selection
|
|
|
| Normal Duty Constant Torque |
|
| Heavy Duty Constant Torque |
|
|
| Dynamic Brake Transistor |
|
| Dynamic Brake Resistor |
|
| Controlling Speed, Torque, or Position? |
|
| Performance Level |
|
- No Selection
|
|
|
|
| Open Loop Sensorless Vector |
|
|
| Open Loop Field Oriented (Flux Vector) |
|
|
|
|
| Closed Loop Sensorless Vector |
|
|
| Closed Loop Field Oriented (Flux Vector) |
|
|
| Permanent Magnet (Servo) Motor Control |
|
|
| Integrated Safety |
|
- No Selection
|
|
|
|
| Safe Speed Functions (speed, accel, direction, etc.) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Stop Categories 0 and / or 1 |
|
|
|
|
| Auxiliary Power Supply |
|
- No Selection
|
|
|
| Either Internal or External is Acceptable |
|
|
|
|
| Advanced Application Functions |
|
- No Selection
|
|
|
|
|
|
|
|
| Oil Well Pump Jack Functions |
|
|
| Fiber Functions (pjump, traverse) |
|
|
| Speed and Position Profiling |
|
|
|
|
|
|
| Drive to Drive Synchronization |
|
|
| Drive to Controller Synchronization |
|
|
|
|
| Extended Function Blocks (DeviceLogix or equivalent) |
|
|
| Integrated Compact Logix Controller (Drive Logix) |
|
|
| Communications |
|
- No Selection
|
|
|
|
|
|
|
|
|
|
|
|
|
| Compact Logix / Micro Logix |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Local Human Interface |
|
- No Selection
|
|
|
| Either LED or LCD is acceptable |
|
|
|
|
| Remote Mount Human Interface |
|
- No Selection
|
|
|
|
|
| LCD - NEMA 4X / 12 (IP66) |
|
|
| INPUTS AND OUTPUTS DATA |
| Digital Inputs: 24 VDC |
|
| Digital Inputs: 115 VAC |
|
| Analog Inputs: 0 to 10V |
|
| Analog Inputs: -10 to 10V |
|
| Analog Inputs: 4 to 20 mA |
|
| Relay Outputs: Form C (N.O. / N.C.) |
|
| Relay Outputs: Form B (N.C.) |
|
| Relay Outputs: Form A (N.O.) |
|
| Transistor Outputs |
|
| Analog Outputs: 0 to 10V |
|
| Analog Outputs: -10 to 10V |
|
| Analog Outputs: 4 to 20 mA |
|
| FEEDBACK DATA |
| Encoder Inputs |
|
| Encoder Types |
|
- No Selection
|
|
| Standard 5V / 12V Incremental |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|