Enter the order code for the desired
837 Temperature Controls...
OR,
make the selections for the product that you need using the interactive
selection chart.
Representative Photo Only
Accept
Validate
Cancel
Reset
Undo
Redo
PRESSURE CONTROLS
Device Style
- No Selection
Style A, Remote Bulb and Capillary
Style H, Direct Horizontal Immersion
Style V, Direct Vertical Immersion
TEMPERATURE SPECIFICATIONS
Temperature Specifications
- No Selection
-60...50 degrees F
25...125 degrees F
80...190 degrees F
130...200 degrees F
140...290 degrees F
200...360 degrees F
260...430 degrees F
310...490 degrees F
380...570 degrees F
25...125 degrees F
110...200 degrees F
140...290 degrees F
ENCLOSURE
Enclosure Type
- No Selection
Open Type (without enclosure)
Type 1 enclosure
Type 4 & 13 Metallic Aluminum enclosure
Type 4X Non-Metallic enclosure
Type 7 & 9 and 4 & 13 Combined Metallic Aluminum enclosure
MODIFICATIONS
Factory Modifications
- No Selection
Special Bulb and Capillary Modifications
X171, Single-pole double-throw - slow acting contact with no snap action
X221, Single-pole single-throw, normally open - closes on rise
X231, Single-pole single-throw, normally closed - opens on rise
X321, Single-pole single-throw, normally open - closes on rise
X331, Single-pole single-throw, normally closed - opens on rise
X021, Two-circuit, single-pole single-throw, normally open - a common terminal is connected to two separate contacts which close on rise
X031, Two-circuit, single-pole single-throw, normally closed - a common terminal is connected to two separate contacts which open on rise
X140, Single-pole single-throw, normally open - contacts open at a predetermined setting on fall and remain open until system is restored to normal run conditions at which time contacts can be manually reset
X150, Single-pole single-throw, normally closed - contacts open on rise and remain open until system is restored to normal run conditions at which time contacts can be manually reset
X15A, Single-pole double-throw, one contact normally closed - contact opens on rise and remains open until system is restored to normal run conditions at which time contact can be manually reset. A second contact closes when the first contact opens
X4, Tamper-Resistant Adjustment
X9, Neon pilot light 120V AC
X15, Red LED pilot light 24V DC
X18, Green LED pilot light 24V DC
X47, Manual test button - Standard contact block
X42, 5-pin mini-type receptacle - No pilot light
X43, 5-pin mini-type receptacle - With pilot light
X142, 5-pin micro-type receptacle - No pilot light
X143, 5-pin micro-type receptacle - With pilot light
NOTES
Standard Contacts
- No Selection
Standard contact block is supplied - Single-pole, double-throw, snap action. Supplied when a contact block suffix is not added to the catalog number. Non-inductive ratings, 5A, 240V. 3A, 600V. Control circuit ratings AC - 125 VA, 24...600V. DC - 57.5 VA, 115...230V.
Note===>
- No Selection
NOTE: NEMA does not rate contacts to switch low voltage and current. Bulletin 837 Styles A, H, and V Temperature Controls are supplied with silver contacts. The devices are designed to deliver high force snap action to the contacts. This provides exceptional contact fidelity at 24V DC I/O card current level entry when the integrity of the enclosure is maintained.
Standard Bulb and Capillary
- No Value
Enclosure Rating
- No Value
ACCESSORY ITEMS
Accessories for 837 Temperature Controls
- No Selection
()
For mounting one open type Bulletin 837 Temperature Control on an enclosure mounting plate
()
For mounting two open type Bulletin 837 Temperature Controls on an enclosure mounting plate
()
For mounting Open Type controls in special enclosures
()
Brass, remote standard capillary, 3-3/4 in. (95mm) thermostat well
()
Brass, remote standard capillary, 8-1/2 in. (216mm) thermostat well
()
Brass, remote armored capillary, 3-3/4 in. (95mm) thermostat well
()
Brass, remote armored capillary, 8-1/2 in. (216mm) thermostat well
()
Brass, direct immersion, 3-1/2 in. (89mm) thermostat well
()
Type 316 stainless steel, remote standard capillary, 3-3/4 in. (95mm) thermostat well
()
Type 316 stainless steel, remote standard capillary, 8-1/2 in. (216mm) thermostat well
()
Type 316 stainless steel, remote armored capillary, 3-3/4 in. (95mm) thermostat well
()
Type 316 stainless steel, remote armored capillary, 8-1/2 in. (216mm) thermostat well
()
Type 316 stainless steel, direct immersion, 3-1/2 in. (89mm) thermostat well
()
Brass, remote standard capillary packing gland
()
Brass, remote armored capillary packing gland
()
Kit consists of a standard contact block and instructions
Select an attribute to the left to start making selections...
Device Style
(You must choose one of these selections...)
Temperature Specifications
(You must choose one of these selections...)
Enclosure Type
(You must choose one of these selections...)
Factory Modifications
(You must choose one of the indicated selections...)
Standard Contacts
(You must choose one of these selections...)
Note===>
(You must choose one of these selections...)
Standard Bulb and Capillary
Enclosure Rating
Accessories for 837 Temperature Controls
(You must choose one of the indicated selections...)
Style A, Remote Bulb and Capillary
Style H, Direct Horizontal Immersion
Style V, Direct Vertical Immersion
-60...50 degrees F
25...125 degrees F
80...190 degrees F
130...200 degrees F
140...290 degrees F
200...360 degrees F
260...430 degrees F
310...490 degrees F
380...570 degrees F
25...125 degrees F
110...200 degrees F
140...290 degrees F
Open Type (without enclosure)
Type 1 enclosure
Type 4 & 13 Metallic Aluminum enclosure
Type 4X Non-Metallic enclosure
Type 7 & 9 and 4 & 13 Combined Metallic Aluminum enclosure
Special Bulb and Capillary Modifications
NOTE: This selection MUST be configured. Click '?' icon or description.
X171, Single-pole double-throw - slow acting contact with no snap action
X221, Single-pole single-throw, normally open - closes on rise
X231, Single-pole single-throw, normally closed - opens on rise
X321, Single-pole single-throw, normally open - closes on rise
X331, Single-pole single-throw, normally closed - opens on rise
X021, Two-circuit, single-pole single-throw, normally open - a common terminal is connected to two separate contacts which close on rise
X031, Two-circuit, single-pole single-throw, normally closed - a common terminal is connected to two separate contacts which open on rise
X140, Single-pole single-throw, normally open - contacts open at a predetermined setting on fall and remain open until system is restored to normal run conditions at which time contacts can be manually reset
X150, Single-pole single-throw, normally closed - contacts open on rise and remain open until system is restored to normal run conditions at which time contacts can be manually reset
X15A, Single-pole double-throw, one contact normally closed - contact opens on rise and remains open until system is restored to normal run conditions at which time contact can be manually reset. A second contact closes when the first contact opens
X4, Tamper-Resistant Adjustment
X9, Neon pilot light 120V AC
X15, Red LED pilot light 24V DC
X18, Green LED pilot light 24V DC
X47, Manual test button - Standard contact block
X42, 5-pin mini-type receptacle - No pilot light
X43, 5-pin mini-type receptacle - With pilot light
X142, 5-pin micro-type receptacle - No pilot light
X143, 5-pin micro-type receptacle - With pilot light
Standard contact block is supplied - Single-pole, double-throw, snap action. Supplied when a contact block suffix is not added to the catalog number. Non-inductive ratings, 5A, 240V. 3A, 600V. Control circuit ratings AC - 125 VA, 24...600V. DC - 57.5 VA, 115...230V.
NOTE: NEMA does not rate contacts to switch low voltage and current. Bulletin 837 Styles A, H, and V Temperature Controls are supplied with silver contacts. The devices are designed to deliver high force snap action to the contacts. This provides exceptional contact fidelity at 24V DC I/O card current level entry when the integrity of the enclosure is maintained.
Enter a value for Standard Bulb and Capillary...
Units:
Enter a value for Enclosure Rating...
Units:
For mounting one open type Bulletin 837 Temperature Control on an enclosure mounting plate
For mounting two open type Bulletin 837 Temperature Controls on an enclosure mounting plate
For mounting Open Type controls in special enclosures
Brass, remote standard capillary, 3-3/4 in. (95mm) thermostat well
Brass, remote standard capillary, 8-1/2 in. (216mm) thermostat well
Brass, remote armored capillary, 3-3/4 in. (95mm) thermostat well
Brass, remote armored capillary, 8-1/2 in. (216mm) thermostat well
Brass, direct immersion, 3-1/2 in. (89mm) thermostat well
Type 316 stainless steel, remote standard capillary, 3-3/4 in. (95mm) thermostat well
Type 316 stainless steel, remote standard capillary, 8-1/2 in. (216mm) thermostat well
Type 316 stainless steel, remote armored capillary, 3-3/4 in. (95mm) thermostat well
Type 316 stainless steel, remote armored capillary, 8-1/2 in. (216mm) thermostat well
Type 316 stainless steel, direct immersion, 3-1/2 in. (89mm) thermostat well
Brass, remote standard capillary packing gland
Brass, remote armored capillary packing gland
Kit consists of a standard contact block and instructions