| SYSTEM VOLTAGE DATA |
| System Parameters Error Message for Control Voltage |
|
- No Selection
|
| There is an error selecting this product. |
|
|
|
|
| Control Voltage |
|
| IMPORTANT INFORMATION |
| Product Quick Pick |
|
| SWITCH DATA |
| Energy Rating |
|
| Plug-In or NonPlug-In Style |
|
| Switch Components |
|
| Actuation Type |
|
- No Selection
|
| Lever Type, Spring Return, Standard Operating Torque |
|
| Lever Type, Spring Return, High Operating Torque |
|
| Lever Type, Spring Return, Low Operating Torque |
|
| Lever Type, Spring Return, Standard Operating Torque, Nominal Travel |
|
| Lever Type, Maintained Contact |
|
| Lever Type, Spring Return, Neutral Position |
|
|
|
|
|
|
|
| Side Push Rod, Maintained Contact |
|
|
|
| Side Push Roller, Vertical |
|
| Side Push Roller, Horizontal |
|
|
|
|
|
|
|
| Air Operated, Single Unit |
|
| Air Operated, Double Unit |
|
|
| Number of Circuits |
|
| Mode of Operation |
|
- No Selection
|
|
|
| CW operation only, lever can be moved CCW |
|
| CCW operation only, lever can be moved CW |
|
| CW operation only, lever cannot be moved CCW |
|
| CCW operation only, lever cannot be moved CW |
|
| N/A (Push Type/Wobble/Whisker/Neutral) |
|
|
| Safety Switch |
|
| Travel to Operate Contacts (Nominal) |
|
| Torque to Operate Contacts (Max.) |
|
| Travel to Reset Contacts (Max.) |
|
| Maximum Travel |
|
| MODIFICATIONS |
| Mount Option |
|
| Transparent Cover |
|
| Indicating Light |
|
| Viton Seals |
|
| Connection Options |
|
- No Selection
|
|
|
|
|
| 5-Pin Mini-Type Receptacle (J9 Wiring) |
|
| Mini-Type Receptacle (J1 Wiring) |
|
|
|
| 5-Pin AC Micro-Type Receptacle |
|
| 5-Pin DC Micro-Type Receptacle |
|
| 20mm Metric Conduit Entry |
|
|
| Extended Temperature |
|
- No Selection
|
| Extended Temperature -29°C to +121°C (-20°F to +250°F) |
|
|
|
|
| Low Temperature |
|
| Modifications |
|
- No Selection
|
|
|
| 5-Pin Mini-Type Receptacle (J1 Wiring) |
|
|
| OPERATING LEVER DATA |
| Operating Lever |
|
- No Selection
|
|
|
|
|
| Operating Lever Not Selected |
|
|
|
|
| ACCESSORIES |
| Limit Switch Accessories |
|
- No Selection
|
|
(
)
|
| 802T-N1, 120VAC Light Kit for 2 Circuit Surface Mounted Limit Switch |
|
|
(
)
|
| 802T-N4, 240VAC Light Kit for 2 Circuit Surface Mounted Limit Switch |
|
|
(
)
|
| 802T-N2, 120VAC Light Kit for 2 Circuit Neutral Position Limit Switch |
|
|
(
)
|
| 802T-N10, 240VAC Light Kit for 2 Circuit Neutral Position Limit Switch |
|
|
(
)
|
|
|
(
)
|
| 802T-X4, Tru-Seal Lock Nut For 1/2in Conduit |
|
|